??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOH TJ-T32-001-01-S49F
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOH TJ-T32-001-01-S49F
VERF
Availability
Available
BC
Order code
BOH001U
TC
Artikelbezeichnung
BOH TJ-T32-001-01-S49F
PX
Product view
51387_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Optical sensor heads
W
Gewicht
0.01900 kg
TRAFFIC
Customs number
85414090
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = T32, Dimension = 34 x 10 x 10 mm, Application = Tube sensor, Water detection, Interface = for switching amplifier, Principle of operation = Optical sensor head, Principle of optical operation = Fork sensor, Special optical feature = Light absorption with water, Light type = LED Near-infrared for water detection, Connection = Cable with connector, M8x1-Female, 1 m, PUR, Housing material = Aluminium, anodized, black, Material sensing surface = Epoxy, Approval/Conformity = CE, UKCA, WEEE
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.